text.skipToContent text.skipToNavigation

Catalog No. : A1003/8B

Description:  3/8 IN SPRING NUT - BULK PK

UPC: 708917431169

3/8 inches Universal Spring Nut, Material- Channel Nut: Carbon Steel, Spring: Hard Drawn Steel Wire, Finish- Electro-Galvanized, Bulk Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square washers

Type

304 Stainless Steel

Specifications

Finish

Electro-Galv

Color

Silver

Classifications

Brand Name

Superstrut