Catalog No. : A1003/8-G
Description: PVC CTD STEEL SPRING NUT 3/8IN GRAY
UPC: 704508007409
PVC Coated Gray 3/8 Inch Steel Spring Nut with Silvergalvanized Finish for use with 'A' and 'C' Series Channel and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Spring nuts |
|
Special Features |
PVC Coating for Corrosion Resistance |
|
Application |
For Use with A and C Series Channel and Inserts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
Silvergalvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/8 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002382 Locknut
|
Material |
Steel |
|
Surface protection |
Other |
|
With nylon ring |
N |