Alternate Catalog No. : A100 1/2
Catalog No. : A1001/2
Description: REG SPRING NUT SZ 1/2IN STL
UPC: 616013296257
Nut, Spring, Size 1/2 Inch, Steel, For use with A and C Series Channel and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
- SilverGalv finish will not chip or peel.
Descriptors
|
Category |
Spring nuts |
|
Application |
For use with A and C series channel and inserts. |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Thread Type |
Unified National Coarse (UNC) |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
1/2 - 13 |
|
Height |
0.358 in |
|
Width |
1.338 in |
Documents/Support Tools
|
Sales Drawing |