Catalog No. : A100-5/8EGC
Description: REG SPRING NUT SZ 5/8 INCH EG STL
UPC: 786210585826
Nut, Spring, Size 5/8 Inch, Electro-Galvanized Steel, For use with A and C Series Channel and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Spring nuts |
|
Special Features |
Nut is square over 1/2 in. size |
|
Application |
For all A and C Series channel and inserts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
5/8 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Material |
Steel |
|
Surface protection |
Other |
|
With spring |
Y |