Catalog No. : A100-1/4SS6C
Description: SPRING NUT SZ 1/4 INCH 316 SSTL
UPC: 786210562322
Nut, Spring, Size 1/4 Inch, Type 316 Stainless Steel, For use with A and C Series Channel and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Spring nuts |
|
Special Features |
Nut is square over 1/2 in. size |
|
Application |
For all A and C Series channel and inserts |
Specifications
|
Material of Construction |
Stainless Steel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1/4 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Material |
Stainless steel |
|
Surface protection |
Untreated |
|
With spring |
Y |