Alternate Catalog No. : A-5070-SH (JEA)
Catalog No. : A-5070-SHJEA
Description: AL SHEARHEAD WEDGE CONN 636-636
UPC: 783786705979
Aluminum Shear Head Wedge Connector - Main and Tap Wire Size 636 AAC. 4-3/4 inch Wide. Wedge is 3-1/2 inch long x 29/32 inch Thick.
View More
View Less
For more info visit:
electrification.us.abb.com
- Only Hammer and Wrench Needed for Installation
- Removable and Reusable
- Wide Conductor Range Further Reduces Inventory
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Shear Head Option. Only hammer and wrench needed. No special tools required for installation. Removable and Reusable. Wide Conductor range further reduces inventory. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.5 inch |
|
Conductor Size |
636 AAC kcmil |
|
Tap Size |
AAC 636 kcmil |
Documents/Support Tools
|
SDS |