Alternate Catalog No. : A-4060 (KCPL)
Catalog No. : A-4060KCPL
Description: AL Wedge Conn - 477 to 477
UPC: 783786705702
Aluminum Wedge Connector - Wire Size 477 to 477
View More
View Less
For more info visit:
electrification.us.abb.com
- Only Hammer and Wrench Needed for Installation
- Removable and Reusable
- Wide Conductor Range Further Reduces Inventory
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Only hammer and wrench needed. No special tools required for installation. Removable and Reusable. Wide Conductor range further reduces inventory. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.5 inch |
|
Conductor Size |
447 AA kcmil , 447 ACSR kcmil |
|
Tap Size |
AA 447 kcmil , ACSR 447 kcmil |
Documents/Support Tools
|
SDS |