Catalog No. : A-213-14
Description: A1400 SERIES INTERNAL JOINER
UPC: 616013134115
Support, U Shape Channel Joiner, Length 4-1/2 Inches, Depth 1-11/32 Inches, Width 1-3/8 Inches, Holes 3/4-16 Inch UNF Thread on 1-7/8 Inch Centers, Steel, Use with 14 Gauge Channel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
4-1/2 in |
|
Depth |
1-11/32 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |