Catalog No. : 9XM53U0
Description: 50A,INT,MALE,2P3W,DG,U0,REPL
UPC: 708917270386
DuraGard Accessories- 50 Amp 2 Pole 3 Wire Male Interior Assembly Replacement, through 600VAC/250VDC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical plugs |
|
Special Features |
Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters." |
|
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
|
Material |
DuraV |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | N/A | N/A | N/A |