text.skipToContent text.skipToNavigation

Catalog No. : 9XM24U0

Description:  20A,INT,MALE,3P4W,DG,U0,REPL

UPC: 708917271994

DuraGard Accessories- 20 Amp 3 Pole 4 Wire Male Interior Assembly Replacement, through 600VAC/250VDC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll