text.skipToContent text.skipToNavigation

Catalog No. : 9XF34U4

Description:  30A,INT,FEM,3P4W,DG,U4,REPL

UPC: 708917307686

DuraGard Accessories- 30 Amp Female Interior Assembly Replacement, 30 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll