text.skipToContent text.skipToNavigation

Catalog No. : 9XF23U1

Description:  20A,INT,FEM,2P3W,DG,U1,REPL

UPC: 708917272021

DuraGard Accessories- 20 Amp Female Interior Assembly Replacement, 125V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll