Catalog No. : 9X3PSC
Description: 30A,DG,SCREW CAP
UPC: 708917263449
DuraGard Accessory- 30 Amp Screw Cap for Connector
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters." |
|
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
|
Material |
DuraV |
Classifications
|
Brand Name |
Russellstoll |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |