Catalog No. : 9T85B3871
Description: 3A,15KVA,480-208Y/120,150C,N3R,TENV,TP1
UPC: 783173224052
Descriptors
|
Category |
Totally Enclosed, Non-Ventilated (TENV) |
|
GO Schedule |
TA |
Specifications
|
Phase |
3 |
|
PriVoltage |
480 |
|
SecVoltage |
208Y/120 |
|
KVA |
15.0 KVA |
|
Coil Material |
AL |
|
TempRise |
150.0 °C |
|
ElecShield |
N |
|
Sub Type |
TENV TP1 |
|
Frequency |
60 Hz |
|
Impedance |
2.6 % |
|
TempClass |
220.0 °C |
|
AmbTemp |
40.0 °C |
|
InsulSys |
IS-19C |
|
EnergyEfficiency |
NEMA TP 1 |
|
KFactor |
K1 |
|
Enclosure Type |
TENV |
Classifications
|
UL |
Yes |
|
cUL |
No |
|
CE |
No |