text.skipToContent text.skipToNavigation

Catalog No. : 9T83B4001G20

Description:  3A,20kVA,208-460Y,150C,N2,DIT,TP1

UPC: 783173203316

ABB's 9T83 Drive Isolation Transformers (DIT) are designed to specifically handle the mechanical stresses, voltage distortions, and harmonics associated with silicon-controlled rectifiers (SCR) or Thyristor applications. Drive Isolation Transformers have symmetrically placed taps and added coil bracing to withstand the mechanical forces caused by severe SCR or thyristor duty cycles. These features also help to protect the transformer from the regenerative duty and more frequent momentary short-circuits associated with SCR commutation. The 9T83 DITs are UL Listed for installations outside of Canada. Qualified to the seismic requirements of IEEE-693-2005 and IBC-2021 and CBC 2022.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Drive Isolation

Specifications

TransType

QL-TP1

Phase

3

PriVoltage

208

SecVoltage

460Y/266

KVA

20.0 KVA

Coil Material

AL

TempRise

150.0 °C

Sub Type

Drive Isolation (DIT)

Frequency

60 Hz

TempClass

220.0 °C

AmbTemp

40.0 °C

EnergyEfficiency

NEMA TP 1

KFactor

K1

Enclosure Type

NEMA 2

Sound

Std

Classifications

UL

Yes