Catalog No. : 9T77H9874G03
Description: 3C,75KVA,480-208Y,150C,N2,HMT,-30DEG,DOE
UPC: 783173252383
ABB's Guard III Harmonic Mitigating Transformers (HMT) help eliminate harmonics, improve power quality, and help save energy by reducing the energy (heating) losses associated with harmonic activity. They maintain DOE 2016 energy efficiency even when harmonics are present. The HMT's are UL Listed and are available in common phase shifts with zigzag transformer secondaries. Qualified to the seismic requirements of IEEE-693-2005 and IBC-2021 and CBC 2022.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Catégorie |
Harmonic Mitigating |
|
Family Name |
Dry Type |
Specifications
|
TransType |
DOE 2016 |
|
Phase |
3 |
|
PriVoltage |
480 |
|
SecVoltage |
208Y/120 |
|
KVA |
75 KVA |
|
Coil Material |
CU |
|
TempRise |
150 °C |
|
ElecShield |
Yes |
|
Frequency |
60 Hz |
|
FrameSize |
H374C |
|
AmbTemp |
40 °C |
|
EnergyEfficiency |
DOE 2016 |
|
KFactor |
K1 |
|
Enclosure Type |
NEMA 2 |
|
Sound |
Std |
|
PhaseShift |
-30 |
Classifications
|
UL |
Yes |