text.skipToContent text.skipToNavigation

Alternate Catalog No. : 1P 1.0KVA 220X440-110/220 CU 100C TBLK

Catalog No. : 9T58K4367

Description:  1C,1kVA,220x440-110/220,N1,C&C,IP

UPC: 783173369791

General purpose encapsulated open core and coil transformer (also known as Type IP Control Power transformers) are ideally suited for industrial and light-duty loads, HVAC applications, signal and alarm systems, industrial control panels, lighting, and circuit isolation. The optional fuse block adapter kits enable input and output flexibility. Type IP Control Power transformers are an economical alternative to high in-rush/machine tool transformers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control Power

GO Schedule

80

Specifications

Phase

1

PriVoltage

220x440

SecVoltage

110/220

KVA

1 KVA

Coil Material

CU

TempRise

100 °C

ElecShield

N

Sub Type

Control Terminal Block

Frequency

60 Hz

FrameSize

14225

AmbTemp

40 °C

KFactor

K1

Enclosure Type

None

FuseHolder

NONE

PriRatingType

8

SecRatingType

8

TransType

IP

Classifications

cUL

Yes

Sustainability

Environmental product declaration

RoHS declaration for IP-QB-QMS Transformers