text.skipToContent text.skipToNavigation

Catalog No. : 9T58K2983

Description:  1C,3kVA,416>380-115/230,115C,50/60Hz,IP

UPC: 783173157848

ABB's General purpose encapsulated open core, and coil transformer (also known as Type IP Control Power transformers) are ideally suited for industrial and light-duty loads, HVAC applications, signal and alarm systems, industrial control panels, lighting, and circuit isolation. The optional fuse block adapter kits enable input and output flexibility. Type IP Control Power transformers are an economical alternative to high in-rush/machine tool transformers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control Power

GO Schedule

TQ

Specifications

Phase

1

PriVoltage

380/400/416

SecVoltage

115/230

KVA

3.0 KVA

Coil Material

CU

TempRise

115.0 °C

ElecShield

N

Sub Type

Control Terminal Block

Frequency

50 Hz

FrameSize

14475

TempClass

180.0 °C

AmbTemp

40.0 °C

InsulSys

IS-12

KFactor

K1

Enclosure Type

None

PriRatingType

8

SecRatingType

8

Outline

303B947AAP14475

TransType

IP

Classifications

UL

Yes

cUL

Yes