Catalog No. : 9T58K2932
Description: 1C,1kVA,240x480-120/240,100C,50/60,TB,IP
UPC: 783173153918
Descriptors
|
Category |
Control Power |
|
GO Schedule |
TQ |
Specifications
|
Phase |
1 |
|
PriVoltage |
240x480 |
|
SecVoltage |
120/240 |
|
KVA |
1 KVA |
|
Coil Material |
CU |
|
TempRise |
100 °C |
|
ElecShield |
N |
|
Sub Type |
Control Terminal Block |
|
Frequency |
50 Hz |
|
FrameSize |
14225 |
|
TempClass |
180 °C |
|
AmbTemp |
40 °C |
|
InsulSys |
IS-12 |
|
KFactor |
K1 |
|
Enclosure Type |
None |
|
PriRatingType |
8 |
|
SecRatingType |
8 |
|
Outline |
303B947AAP14225 |
|
TransType |
IP |
Classifications
|
UL |
Yes |
|
cUL |
Yes |