text.skipToContent text.skipToNavigation

Catalog No. : 9T58K0089

Description:  1C,0.375kVA,380>208-115/95,80C,C&C,TB,IP

UPC: 783173121030

ABB's Machine tool core and coil transformers are isolation transformers designed to provide a high degree of secondary voltage stability (regulation) during a brief period of overload condition (also referred to as “inrush current”). They are ideal for applications where power regulation and space optimization are critical. Machine tool core and coil transformers feature welded cores to deliver outstanding performance, long life, and quiet operation.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Machine Tool

GO Schedule

TQ

Specifications

Phase

1

PriVoltage

208/277/380

SecVoltage

115/95

KVA

0.375 KVA

Coil Material

CU

TempRise

80.0 °C

ElecShield

N

Sub Type

Machine Tool Terminal Blk

Frequency

50 Hz

FrameSize

10225

TempClass

180.0 °C

AmbTemp

40.0 °C

InsulSys

IS-12

KFactor

K1

Enclosure Type

None

PriRatingType

8

SecRatingType

8

Outline

303B947AAP10225

TransType

IP

Classifications

UL

Yes

cUL

Yes