Catalog No. : 9T58K0073G38
Description: 1C,1.5kVA,575>230-115/95,100,C&C,2CCM,IP
UPC: 783173195451
Descriptors
|
Category |
Machine Tool |
|
GO Schedule |
TQ |
Specifications
|
Phase |
1 |
|
PriVoltage |
230/460/575 |
|
SecVoltage |
115/95 |
|
KVA |
1.5 KVA |
|
Coil Material |
CU |
|
TempRise |
100.0 °C |
|
ElecShield |
N |
|
Sub Type |
Machine Tool Terminal Blk |
|
Frequency |
50 Hz |
|
FrameSize |
14300 |
|
TempClass |
180.0 °C |
|
AmbTemp |
40.0 °C |
|
InsulSys |
IS-12 |
|
KFactor |
K1 |
|
Enclosure Type |
None |
|
PriRatingType |
8 |
|
SecRatingType |
8 |
|
Outline |
303B947AAP14300 |
|
TransType |
IP |
Classifications
|
UL |
Yes |
|
cUL |
Yes |