text.skipToContent text.skipToNavigation

Catalog No. : 9T58K0042G09

Description:  1C,0.05kVA,230x460-115,55C,C&C,TB,FC,IP

UPC: 783173118528

ABB's Machine tool core and coil transformers are isolation transformers designed to provide a high degree of secondary voltage stability (regulation) during a brief period of overload condition (also referred to as “inrush current”). They are ideal for applications where power regulation and space optimization are critical. Machine tool core and coil transformers feature welded cores to deliver outstanding performance, long life, and quiet operation.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Machine Tool

GO Schedule

TQ

Specifications

Phase

1

PriVoltage

230x460

SecVoltage

115

KVA

0.05 KVA

Coil Material

CU

TempRise

55.0 °C

ElecShield

N

Sub Type

Machine Tool Terminal Blk

Frequency

60 Hz

FrameSize

6100

TempClass

105.0 °C

AmbTemp

40.0 °C

InsulSys

CLASSA

SecRatingType

1

Outline

303B947AAP06100

TransType

IP

Classifications

UL

Yes

cUL

Yes