text.skipToContent text.skipToNavigation

Catalog No. : 9T58E0151

Description:  1C,0.05kVA,230/400-115/230,55C,C&C,TB,IP

UPC: 783173155493

ABB's CE marked 9T58E control power isolating transformers feature a welded core, encapsulated coils to deliver reliable performance while keeping vibration and noise low.  The IP 20 terminal blocks are a standard safety feature ideal for any 50 or 60 Hz applications. These transformers are available with various input and output voltages and kVA ratings. The CE marked 9T58E control power isolating transformers meet domestic and international standards.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Machine Tool

GO Schedule

TQ

Specifications

Phase

1

PriVoltage

230/400

SecVoltage

115/230

KVA

0.05 KVA

Coil Material

CU

TempRise

55.0 °C

ElecShield

N

Sub Type

CE Terminal Block

Frequency

50 Hz

FrameSize

6150

TempClass

105.0 °C

AmbTemp

40.0 °C

InsulSys

CLASSA

KFactor

K1

Enclosure Type

None

PriRatingType

8

SecRatingType

8

Outline

303B947AAP06150

TransType

IP

Classifications

UL

Yes

cUL

Yes

CE

Yes