Catalog No. : 9T51B0152
Description: 1C,5kVA,139-120,100C,3R,60Hz,BB,AXF,QB
UPC: 783173009116
ABB's QB single phase transformers feature encapsulated core and coils in a NEMA 3R nonventilated weatherproof enclosure. Knock outs provided on back and bottom. Mounting holes on side for easy access. Wiring compartment includes ground stud.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Buck Boost Autotransformer |
|
GO Schedule |
T5 |
Specifications
|
Phase |
1 |
|
PriVoltage |
139 |
|
SecVoltage |
120 |
|
KVA |
5 KVA |
|
Coil Material |
CU |
|
TempRise |
100 °C |
|
ElecShield |
N |
|
Sub Type |
Buck Boost Autotransformer |
|
Frequency |
60 Hz |
|
FrameSize |
12200 |
|
TempClass |
180 °C |
|
AmbTemp |
40 °C |
|
InsulSys |
IS-12 |
|
KFactor |
K1 |
|
Enclosure Type |
NEMA 3R |
Classifications
|
UL |
Yes |
|
cUL |
Yes |