text.skipToContent text.skipToNavigation

Catalog No. : 9T51B0107

Description:  1C,0.25kVA,120x240-12/24,80C,3R,BB,QB

UPC: 783173008560

ABB's Buck-boost transformers are small, single phase, dry type distribution transformers designed and shipped as insulating/isolating transformers. They have a dual voltage primary and a dual voltage secondary. These transformers can be connected for a wide range of voltage combinations. The most common use is to buck (lower) or boost (raise) the supply voltage a small amount, usually 5 to 27%. Buck boost transformers comply with NEC Article 210-9, Exception 1, when field connected as an autotransformer.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Buck Boost Autotransformer

GO Schedule

T6

Specifications

Phase

1

PriVoltage

120x240

SecVoltage

12/24

KVA

0.25 KVA

Coil Material

CU

TempRise

80.0 °C

ElecShield

N

Sub Type

Buck Boost

Frequency

60 Hz

FrameSize

8175

TempClass

180.0 °C

AmbTemp

40.0 °C

InsulSys

IS-12

KFactor

K1

Enclosure Type

NEMA 3R

Classifications

UL

Yes

cUL

Yes