text.skipToContent text.skipToNavigation

Catalog No. : 9T51B0008

Description:  1C,0.5KVA,240X480-120/240,100C,3R,60H,QB

UPC: 783173008294

ABB's QB single phase transformers feature encapsulated core and coils in a NEMA 3R nonventilated weatherproof enclosure. Knock outs provided on back and bottom. Mounting holes on side for easy access. Wiring compartment includes ground stud.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Single-Phase: .050kVA-3kVA and 5kVA-25kVA

GO Schedule

T5

Specifications

Phase

1

PriVoltage

240x480

SecVoltage

120/240

KVA

0.5 KVA

Coil Material

CU

TempRise

100.0 °C

ElecShield

N

Sub Type

Standard

Frequency

60 Hz

FrameSize

10200

TempClass

180.0 °C

AmbTemp

40.0 °C

InsulSys

IS-12

KFactor

K1

Enclosure Type

NEMA 3R

Classifications

UL

Yes

cUL

Yes