text.skipToContent text.skipToNavigation

Catalog No. : 9T33A2670

Description:  1A,15KVA,240X480-120/240,150C,N2,DOE/NRC

UPC: 783173365496

ABB's 9T33 Single phase low-voltage dry type transformers are for balanced 3-wire 120/240 V secondary voltage systems having both NRCan (C802.2) and DOE (10 CFR 431, Subpart K) energy efficiency certification and compliance. UL and cUL listed to UL 1561 and CSA C22.2 No.47. Qualified to the seismic requirements of IEEE-693-2005 and the IBC-2021 and CBC 2022. The 9T33 transformers are also UL Energy Verified.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

General Purpose

Specifications

TransType

QL

Phase

1

PriVoltage

240x480

SecVoltage

120/240

KVA

15.0 KVA

Coil Material

AL

TempRise

150.0 °C

Sub Type

VENTED

Frequency

60 Hz

TempClass

220.0 °C

AmbTemp

40 °C

EnergyEfficiency

DOE/NRC

KFactor

K1

Enclosure Type

NEMA 2

Taps (FCBN,FCAN

-4,+2, 2.5%

Classifications

UL

Yes

cUL

Yes