Catalog No. : 9T21S1250
Description: 1A,25KVA,480-120/240,115C,N3R,SC20,QMS
UPC: 783173030578
ABB's Servicenter™ Single-Phase Integral Transformer and load center system comes equipped with an encapsulated transformer wired into rightly sized circuit breakers for both the primary and secondary transformer windings. Qualified to the seismic requirements of IEEE-693-2005 and IBC-2021 and CBC 2022. Accessible mounting flanges with keyhole slotted mounting holes to make installation easy. NEMA 3R painted enclosure. Clear, comprehensive documentation and labeling. The Servicenter system is UL Listed and is suitable for use service equipment with a 10 kAIC short circuit current rating. The load center portion of this system is ready to accept the ABB THQL plug-on circuit breakers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Servicenter |
Specifications
|
TransType |
QMS |
|
Phase |
1 |
|
PriVoltage |
480 |
|
SecVoltage |
120/240 |
|
KVA |
25 KVA |
|
Coil Material |
AL |
|
TempRise |
115 °C |
|
Sub Type |
Servicenter (NEMA 3R) |
|
Frequency |
60 Hz |
|
TempClass |
180 °C |
|
AmbTemp |
40 °C |
|
EnergyEfficiency |
None |
|
KFactor |
K1 |
|
Enclosure Type |
NEMA 3R |
Classifications
|
UL |
Yes |