text.skipToContent text.skipToNavigation

Catalog No. : 9T21S1100

Description:  1A,10kVA,480-120/240,115C,N3R,SC12,QMS

UPC: 783173012123

ABB's Servicenter™ Single-Phase Integral Transformer and load center system comes equipped with an encapsulated transformer wired into rightly sized circuit breakers for both the primary and secondary transformer windings. Qualified to the seismic requirements of IEEE-693-2005 and IBC-2021 and CBC 2022. Accessible mounting flanges with keyhole slotted mounting holes to make installation easy. NEMA 3R painted enclosure. Clear, comprehensive documentation and labeling. The Servicenter system is UL Listed and is suitable for use service equipment with a 10 kAIC short circuit current rating. The load center portion of this system is ready to accept the ABB THQL plug-on circuit breakers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Servicenter

Specifications

TransType

QMS

Phase

1

PriVoltage

480

SecVoltage

120/240

KVA

10.0 KVA

Coil Material

AL

TempRise

115.0 °C

Sub Type

Servicenter (NEMA 3R)

Frequency

60 Hz

TempClass

180.0 °C

AmbTemp

40.0 °C

EnergyEfficiency

None

KFactor

K1

Enclosure Type

NEMA 3R

Classifications

UL

Yes