text.skipToContent text.skipToNavigation

Catalog No. : 9T21C3346

Description:  1C,5kVA,380-120/240,115C,3R,�2 2.6%,QMS

UPC: 783173122211

ABB's QMS single phase transformers feature encapsulated core and coils in a NEMA 3R nonventilated weatherproof enclosure. Knock outs provided on back and bottom. Mounting holes on side for easy access. Wiring compartment includes ground stud.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Single-Phase: .050kVA-3kVA and 5kVA-25kVA

Specifications

Phase

1

PriVoltage

380

SecVoltage

120/240

KVA

5.0 KVA

Coil Material

CU

TempRise

115.0 °C

ElecShield

N

Sub Type

Standard

Frequency

60 Hz

FrameSize

1619

TempClass

180.0 °C

AmbTemp

40.0 °C

InsulSys

IS-12

KFactor

K1

Enclosure Type

NEMA 3R

Classifications

UL

Yes

cUL

Yes