text.skipToContent text.skipToNavigation

Catalog No. : 9T21B9105

Description:  1A,15kVA,480-120/240,115C,3R,(-2,5%),QMS

UPC: 783173002438

ABB's QMS single phase transformers feature encapsulated core and coils in a NEMA 3R nonventilated weatherproof enclosure. Knock outs provided on back and bottom. Mounting holes on side for easy access. Wiring compartment includes ground stud.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Single-Phase: .050kVA-3kVA and 5kVA-25kVA

GO Schedule

T7

Specifications

Phase

1

PriVoltage

480

SecVoltage

120/240

KVA

15.0 KVA

Coil Material

AL

TempRise

115.0 °C

ElecShield

N

Sub Type

Buck Boost Autotransformer

Frequency

60 Hz

FrameSize

19500

TempClass

180.0 °C

AmbTemp

40.0 °C

InsulSys

IS-12

KFactor

K1

Enclosure Type

NEMA 3R

Classifications

UL

Yes

cUL

Yes