text.skipToContent text.skipToNavigation

Catalog No. : 9T17A1004G03

Description:  3A,75kVA,480-208Y,150C,3R,G2,ES,DOE

UPC: 783173914595

ABB's exclusive Guard II™ Noise Isolation Transformers provide common mode noise attenuation between neutral and ground and transverse mode noise attenuation between phases by incorporating a copper electrostatic shield, surge suppression and electrical noise filter capacitors. The Guard II includes the added benefit of surge suppression for transient voltage protection for the transformer primary. The bank of electrical noise suppression capacitors for the transformer secondary help protect any sensitive loads by shunting electrical noise to ground. This electrostatic shield is a copper shield between the primary and secondary coil windings decreasing the capactive noise coupling that can upset the electrical system. The Guard II™ transformers are UL Listed and UL Energy Verified. Qualified to the seismic requirements of IEEE-693-2005 and IBC-2021 and CBC 2022.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrostatic Shield Plus Noise & Surge Protection

Family Name

Dry Type

Specifications

TransType

QL

Phase

3

PriVoltage

480

SecVoltage

208Y/120

KVA

75.0 KVA

Coil Material

AL

TempRise

150.0 °C

ElecShield

Yes

Sub Type

Guard II

Frequency

60 Hz

FrameSize

XV374

TempClass

220.0 °C

AmbTemp

40.0 °C

EnergyEfficiency

DOE 2016

KFactor

K1

Enclosure Type

NEMA 2

Sound

Std

Classifications

UL

Yes