text.skipToContent text.skipToNavigation

Catalog No. : 9T14C1008G63

Description:  3C,300kVA,480-208Y,80C,N2,K4,DOE

UPC: 783173271070

ABB’s K-Factor transformers are designed to withstand the additional heating that accompanies the presence of harmonics in electrical systems. K-Factor transformers are designed not to eliminate harmonics, but to withstand their negative effects. They are available with aluminum or copper windings and in all three temperature rise ratings. K-Factor transformers meet DOE 2016 efficiency standards and are UL Listed and Energy Verified. Qualified to the seismic requirements of IEEE-693-2005 and the IBC-2021 and CBC 2022.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

K-Factor

Specifications

TransType

DOE 2016

Phase

3

PriVoltage

480

SecVoltage

208Y/120

KVA

300.0 KVA

Coil Material

CU

TempRise

80.0 °C

Sub Type

Guard I

Frequency

60 Hz

AmbTemp

40.0 °C

EnergyEfficiency

DOE 2016

KFactor

K4

Enclosure Type

NEMA 2

Sound

Std

Classifications

UL

Yes