text.skipToContent text.skipToNavigation

Catalog No. : 9T11A1023G03

Description:  3A,45kVA,480-220Y,150C,N2,K13,ES,DOE

UPC: 783173371954

ABB’s K-Factor transformers are designed to withstand the additional heating that accompanies the presence of harmonics in electrical systems. K-Factor transformers are designed not to eliminate harmonics, but to withstand their negative effects. They are available with aluminum or copper windings and in all three temperature rise ratings. K-Factor transformers meet DOE 2016 efficiency standards and are UL Listed and Energy Verified. Qualified to the seismic requirements of IEEE-693-2005 and the IBC-2021 and CBC 2022.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

K-Factor

Specifications

TransType

DOE 2016

Phase

3

PriVoltage

480

SecVoltage

220Y/127

KVA

45.0 KVA

Coil Material

AL

TempRise

150.0 °C

Frequency

60 Hz

AmbTemp

40.0 °C

EnergyEfficiency

DOE 2016

KFactor

K13

Enclosure Type

NEMA 2

Sound

Std

Classifications

UL

Yes