text.skipToContent text.skipToNavigation

Catalog No. : 9T10A1594G03

Description:  3A,75kVA,240-240Y,150C,N2,K1,ES,DOE

UPC: 783173371152

This ABB General purpose transformer includes an electrostatic shield.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrostatic Shield

Specifications

TransType

DOE 2016

Phase

3

PriVoltage

240

SecVoltage

240Y/139

KVA

75.0 KVA

Coil Material

AL

TempRise

150.0 °C

Frequency

60 Hz

AmbTemp

40.0 °C

EnergyEfficiency

DOE 2016

KFactor

K1

Enclosure Type

NEMA 2

Sound

Std

Classifications

UL

Yes