text.skipToContent text.skipToNavigation

Catalog No. : 9T10A1084G03

Description:  AL 75KVA 480-400Y 150C DOE16 K1 Std

UPC:

This ABB General purpose transformer includes an electrostatic shield.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrostatic Shield

Specifications

TransType

DOE 2016

Phase

3

PriVoltage

480

SecVoltage

400Y/231

KVA

75 KVA

Coil Material

AL

TempRise

150 °C

Frequency

60 Hz

AmbTemp

40 °C

EnergyEfficiency

DOE 2016

KFactor

K1

Enclosure Type

NEMA 2

Sound

Std

Classifications

UL

Yes