Catalog No. : 9T10A1025G63
Description: 3A,112.5KVA,480-220Y,80C,N2,K1,ES,DOE
UPC: 783173367377
This ABB General purpose transformer includes an electrostatic shield.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrostatic Shield |
|
Family Name |
Dry Type |
Specifications
|
TransType |
DOE 2016 |
|
Phase |
3 |
|
PriVoltage |
480 |
|
SecVoltage |
220Y/127 |
|
KVA |
112.5 KVA |
|
Coil Material |
AL |
|
TempRise |
80 °C |
|
Sub Type |
Guard I |
|
Frequency |
60 Hz |
|
AmbTemp |
40 °C |
|
EnergyEfficiency |
DOE 2016 |
|
KFactor |
K1 |
|
Enclosure Type |
NEMA 2 |
|
Sound |
Std |
Classifications
|
UL |
Yes |