Catalog No. : 9T10A1002G33
Description: 3A,30KVA,480-208Y,115C,N2,K1,ES,DOE
UPC: 783173904404
ABB's Guard I&trade, Noise Isolation Transformers provide common mode noise signal between neutral and ground and transverse mode noise protection. Common mode noise is caused by electromagnetic interference, radio interference and ground loops.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrostatic Shield |
Specifications
|
TransType |
QL |
|
Phase |
3 |
|
PriVoltage |
480 |
|
SecVoltage |
208Y/120 |
|
KVA |
30 KVA |
|
Coil Material |
AL |
|
TempRise |
115 °C |
|
Frequency |
60 Hz |
|
AmbTemp |
40 °C |
|
EnergyEfficiency |
DOE 2016 |
|
KFactor |
K1 |
|
Enclosure Type |
NEMA 2 |
|
Sound |
Std |
Classifications
|
UL |
Yes |