text.skipToContent text.skipToNavigation

Catalog No. : 9T10A1002G03

Description:  3A,30KVA,480-208Y,150C,N2,K1,ES,DOE

UPC: 783173904398

ABB's Guard I&trade, Noise Isolation Transformers provide common mode noise signal between neutral and ground and transverse mode noise protection. Common mode noise is caused by electromagnetic interference, radio interference and ground loops.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrostatic Shield

Specifications

TransType

DOE 2016

Phase

3

PriVoltage

480

SecVoltage

208Y/120

KVA

30 KVA

Coil Material

AL

TempRise

150 °C

Frequency

60 Hz

AmbTemp

40 °C

EnergyEfficiency

DOE 2016

KFactor

K1

Enclosure Type

NEMA 2

Sound

Std

Classifications

UL

Yes

Sustainability

Environmental product declaration

9AKK108470A5476