Catalog No. : 9T10A1001G05
Description: 3A,15KVA,480-208Y,150C,N2,K1,-5DB,DOE
UPC: 783173369982
ABB's Low-Noise Low-Voltage General Purpose Dry-Type transformers also come in variants that allow for lower than standard (NEMA ST-20) audible noise levels and are UL Listed. Ideally suited for installations where a transformers inherent audible noise needs to be as low as possible. They are availabel with either a -3dB or -5dB levels of noise reduction. Our Type QL & QF low-noise transformers meet DOE 2016 efficiency standards and are UL Energy Verified as energy efficient. They are available with aluminum or copper windings and in all three temperature rise ratings. Core and coil assemblies are mounted on rubber isolation pads to reduce noise. Single-piece front/back is easily removable for installation and service.Qualified to the seismic requirements of IEEE-693-2005 and IBC-2021 and CBC 2022.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Low Noise |
|
Family Name |
Dry Type |
Specifications
|
TransType |
DOE 2016 |
|
Phase |
3 |
|
PriVoltage |
480 |
|
SecVoltage |
208Y/120 |
|
KVA |
15 KVA |
|
Coil Material |
AL |
|
TempRise |
150 °C |
|
Frequency |
60 Hz |
|
AmbTemp |
40 °C |
|
EnergyEfficiency |
DOE 2016 |
|
KFactor |
K1 |
|
Enclosure Type |
NEMA 2 |
|
Sound |
-5dB |
Classifications
|
UL |
Yes |