text.skipToContent text.skipToNavigation

Catalog No. : 9T10A1001

Description:  3A,15kVA,480-208Y,150C,N2,K1,DOE

UPC: 783173904329

ABB Low-Voltage General Purpose Dry-Type transformers are built to last more than 20 years and are UL Listed.  Our Type QL & QF transformers meet DOE 2016 efficiency standards and are UL Energy Verified as energy efficient. They are available with aluminum or copper windings and in all three temperature rise ratings. Quiet Performance-Core and coil assemblies are mounted on rubber isolation pads to reduce noise. Single-piece front/back is easily removable for installation and service. Qualified to the seismic requirements of IEEE-693-2005 and IBC-2021 and CBC 2022.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

General Purpose

Specifications

TransType

DOE 2016

Phase

3

PriVoltage

480

SecVoltage

208Y/120

KVA

15.0 KVA

Coil Material

AL

TempRise

150.0 °C

Frequency

60 Hz

AmbTemp

40.0 °C

EnergyEfficiency

DOE 2016

KFactor

K1

Enclosure Type

NEMA 2

Sound

Std

Classifications

UL

Yes