Catalog No. : 9R63U2TW
Description: 60A,REC,2P3W,DG,U2,250V,SC
UPC: 708917306900
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters." |
|
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
|
Number Of Poles |
2 |
|
Number Of Wires |
3 |
|
Amperage Rating |
60 Amps |
|
Voltage Rating |
250 V |
|
Material |
DuraV |
Classifications
|
Brand Name |
Russellstoll |
|
Amperage |
60 A |
|
Construction type |
Wall socket |
|
Number of poles |
2 |