text.skipToContent text.skipToNavigation

Catalog No. : 9R63U1TW

Description:  DURAGARD 2P3W 60A 125V REC. TUV

UPC: 708917342915

Duragard Receptacle, 60 Amps, 2 Pole 3 Wire, 125VAC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

Sub Brand

Duragard