text.skipToContent text.skipToNavigation

Catalog No. : 9R53U4W

Description:  50A,REC,2P3W,DG,U4,480V,SC

UPC: 708917298946

DuraGard 50Amp, Watertight, Female Receptical- 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

50 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Construction type

Wall socket

Number of poles

2