text.skipToContent text.skipToNavigation

Catalog No. : 9R34U4F

Description:  30A,REC,3P4W,DG,U4,3P480V,FC

UPC: 708917403012

DuraGard 30 Amp, Splash-proof Spring Flap Cover (Weathertight) Female Receptical- 30 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

3