text.skipToContent text.skipToNavigation

Catalog No. : 9R24U5W

Description:  20A,REC,3P4W,DG,U5,3P600V,SC

UPC: 708917265344

DuraGard 20 Amp, Watertight, Female Receptical- 30 600V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Wall socket

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here