text.skipToContent text.skipToNavigation

Catalog No. : 9R24U0F

Description:  DURAGARD 3P4W 20A 600V REC WFLAPCAP

UPC: 708917342908

Receptacle, 20Amps, 3 Pole 4 Wire, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A