text.skipToContent text.skipToNavigation

Catalog No. : 9R23U2W

Description:  20A,REC,2P3W,DG,U2,250V,SC

UPC: 708917006282

DuraGard 20 Amp, Watertight, Female Receptacle- 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Material

DuraV

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Wall socket

Number of poles

2

Documents/Support Tools

Instruction Sheet

Click here