Catalog No. : 9P63U1
Description: DURAGARD 2P3W 60A 125V PLUG
UPC: 708917342939
Duragard Plug, 60 Amps, 2 Pole 3 Wire, 125VAC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Number Of Poles |
2 |
|
Number Of Wires |
3 |
|
Amperage Rating |
60 Amps |
|
Voltage Rating |
125 V |
Classifications
|
Brand Name |
Russellstoll |
|
Sub Brand |
Duragard |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
60 A |
|
Construction type |
Plug |
|
Number of poles |
2 |