text.skipToContent text.skipToNavigation

Catalog No. : 9P54U4/0545

Description:  50A PLG,3P4W,DG,U4 3P480 BSHG200011

UPC: 708917333920

Plug, Voltage through 600VAC/250VDC, Amerpage 50A, 3 Pole 4 Wire, Bushing Size 0.750 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

600 VAC , 250 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Construction type

Plug

Number of poles

3